The Glass FHP Series 32V In-Line Bayonet Knob Glass Fuse Holder comes with 3 springs to allow use with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps. Made with a heat-resistant black thermoset material, the automotive glass fuse holder carries a UL 94 V-0 flammability rating. Its spring-locked, bayonet-type knob helps make installing and replacing a glass tube fuse simple. Plus, the red 15" looped 14 AWG wire makes in-line installation easy.
Includes 3 springs for compatibility with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps (fuses sold separately)
Spring-locked, bayonet-type knob for easy fuse replacement
Red 15" looped 14 AWG wire lead enables simple in-line installation
Heat-resistant black thermoset material with a UL 94 V-0 flammability rating