background-waves

178.6152.0032

Product Status| Obsoletei

178.6152.0032

HOLDER FOR FK (ATO) 3 FUSE COMBINATION | Series: ATO - FKH
info

Fuseholder for ATO / FKS size fuses-links. Attachable in X - direction. Rated voltage 80V; crimp terminals.

PropertyValue
Current Rating (Continuous) in Amps
80
Current Rating Max (A)
80
Mounting Method
Tuning-Fork Terminals
Mount Method
Tuning-Fork Terminals

178.6152.0032 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
178.6152.0032HOLDER FOR FK (ATO) 3 FUSE COMBINATION

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.