background-waves

0FHA0001ZXJ-GRN

Product Status| Activei

0FHA0001ZXJ-GRN

ATO Inline GRN 16AWG 20A | Series: ATO - FHA
info

The ATO® FHA Series 32V Standard-Duty In-Line Blade Fuse Holder is ideal for accessory lighting and panel display and electronics circuit protection. The body accepts ATO® blade fuses up to 20 amps (sold separately), while green 16 AWG GPT wire leads allow simple in-line installation.

PropertyValue
Mounting Method
In-Line Fuse Holder
Fuse Type
ATO
Current Rating Max (A)
20
Voltage Rating (V)
32
Current Rating (Continuous) in Amps
20
Flammability Rating
UL 94 V-0
Input Terminals
Blade
Wire Description
80°C rated; GPT wire - Dark Green
Wire Size
16
  • Compatible with ATO® blade fuses up to 20 amps (sold separately)
  • Dark green 16 AWG GPT wire leads enable simple in-line installation

0FHA0001ZXJ-GRN Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0FHA0001ZXJ-GRNATO Inline GRN 16AWG 20A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.