background-waves

178.6116.1001

Product Status| Not for New Designsi

178.6116.1001

CONTACT DFK TIN 0.5 - 1.0 QMM PER 200 | Series: ATO - FH2
info

The DFK Crimp Terminal is a component part of the ATO® FH2 Stackable Block In-Line Fuse Holder. The tinned copper alloy contact ensures a reliable connection. This model (178.6116.1001) is designed for 0.5 - 1.0 mm2 cable and includes 200 crimp terminals.

PropertyValue
Lead Free
Y
Current Rating Max (A)
30
Flammability Rating
UL 94 V-0
Input Terminals
Wire
Mounting Method
In-Line Fuse Holder
Output Terminals
Wire
  • Component part of the ATO® FH2 fuse holder
  • Accepts 0.5–1.0 mm2 cable
  • Includes 200 crimp terminals

178.6116.1001 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
178.6116.1001CONTACT DFK TIN 0.5 - 1.0 QMM PER 200RoHS8/3/2012Pb-Free8/3/2012Pdf IconCoC_RoHS10_178.6116.1001Pdf IconREACH209_Declaration_178.6116.1001Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.