The ATO® AFH Series 32V In-Line Wire-Leaded Panel-Mount Fuse Holder can be used for either in-line installation or panel-mounting applications thanks to the 8" looped lead wire and the snap fit gripping arms.
Designed with a 14 AWG black lead wire, the ATO® AFH Series fuse holder is compatible with ATO® blade-style fuses (sold separately) up to 20 amps. The interlocking, heat-stabilized nylon fuse holder body allows you to snap multiple fuse holders together.
- Accepts ATO® blade-style fuses (sold separately) up to 20 amps
- Interlocking fuse holder body lets you connect multiple fuse holders
- Heat-stabilized black nylon body has a UL 94 V-2 flammability rating
- 8" looped 14 AWG black lead wire allow simple in-line installation
- Gripping arms enable optional panel mounting
ATO - AFH Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Mounting Method | Fuse Type | Holder Family | Current Rating Max (A) | Voltage Rating (V) |
---|
Part Number | Actions | Mounting Method | Fuse Type | Holder Family | Current Rating Max (A) | Voltage Rating (V) | |
---|---|---|---|---|---|---|---|
MINI |
ATO - AFH Applications
- Heavy-Duty Automotive Fusing
Series: ATO - AFH Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.