Series: Add-A-Circuit MINI Carded
Fuse Holder for MINI®, Low Profile MINI®, or MICRO2® Fuses






The MINI® Add-A-Circuit® Series Fuse Holder for MINI®, Low Profile MINI®, or MICRO2® Fuses is designed to allow easy installation of additional circuits without any cutting or splicing, which is typically necessary to prevent voiding a new vehicle warranty. The fuse tap turns a single fuse slot into two slots so you can protect the new accessory circuit as well as the existing circuit.
The MINI® Add-A-Circuit® fuse tap is available for MINI®, Low Profile MINI®, and MICRO2® fuses. Available blister packaged MINI® Add-A-Circuit® kits come with a set of fuses (3A, 5A, 7.5A, and 10A) in the corresponding MINI®, Low Profile MINI®, or MICRO2® fuse style.
- Available for MINI®, Low Profile MINI®, and MICRO2® fuses
- Turns one fuse slot into two to protect an additional accessory circuit without cutting or splicing
- Available butt splice connectors allow easy wiring
- 16 AWG wire leads with red insulation
- UL 94 V-0 flammability rating
Add-A-Circuit MINI Carded Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | |
---|---|---|---|---|---|
IN-LINE FUSE HOLDER BLADES / BUTT SPLICE CONNECTOR | MINI | 10 | |||
In-Line Fuse Holder | MINI | 10 | |||
IN-LINE / FUSE HOLDER BLADES | MINI | 10 | |||
In-Line Fuse Holder | MINI | 10 | |||
In-Line Fuse Holder | MINI | 10 | |||
In-Line Fuse Holder | MINI | 10 | |||
In-Line Fuse Holder | MICRO | 10 | |||
In-Line Fuse Holder | MICRO | 10 |
Add-A-Circuit MINI Carded Applications
- Add-On Accessory Circuits
Series: Add-A-Circuit MINI Carded Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.