

The 277 In-Line Series 32V 20A Blade Fuse Holder is available for ATO® blade fuses as well as FKS fuses and is compatible with fuses rated up to 20A (fuses sold separately). The easy-to-install in-line fuse holder handles up to 15A of continuous current. A waterproof 277 In-Line Series fuse holder model featuring red wire leads is available.
- Accepts fuses rated up to 20A (fuses sold separately)
- Handles up to 15A of continuous current
- Available for ATO® blade fuses and FKS fuses
- Waterproof fuse holder model with a tetherable, sealed cover and 2.5 mm2 red PVC FLY HT105° ISO 6722 wire leads is available
277 In-Line Parts
Filters
Showing 1 to 2 of 2 Total Results
Part Number | Actions | Fuse Type |
---|
Part Number | Actions | Fuse Type | |
---|---|---|---|
FKS | |||
ATO |
277 In-Line Applications
- Automotive Circuit Protection
- Accessory Circuits
Series: 277 In-Line Resources

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.