background-waves

LEBAYCSK

Product Status| Activei

LEBAYCSK

MIDGET INLINE HOLDER 30A COMFORT GRIP | Series: LEB
info
The Littelfuse 600 V in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuse holders allow maximum flexibility for any application.
PropertyValue
Fuse Type
Midget
Indicating
No
Fuse Category
Special Purpose
Current Rating Max (A)
30
Mounting Method
In-Line
UL Class
Midget
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper conductors, with either crimp or screw terminals.
  • One and two-pole models available to accommodate system voltages up to 600 V.
  • Safety-Permits individual fixture or device to be disconnected from circuit for servicing. Eliminates possibility of shock.
  • Individual fixture fusing-Prevents loss of one fixture through accident, vandalism, or end of life from darkening the entire circuit.
  • Simplifies maintenance—Immediately identify a faulted fixture and make a repair while the rest of the circuit remains functioning.
  • Reduces damage from fault—Limits need to repair or replace fixtures

LEBAYCSK Applications

Highlights Section

  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection

LEBAYCSK Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0LEBAYCSXKMIDGET INLINE HOLDER 30A COMFORT GRIPRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.