background-waves

Electrical In-Line & Panel Mount Fuse Holders

Littelfuse electrical in-line and panel-mount fuse holders are designed for maximum protection in high humidity and corrosive environments. These products are designed to be touch-safe and flexible for use in a variety of applications, including street and parking lot lighting, sports stadium lighting, outdoor illuminated signs, alley lighting, boat electrical circuits, tractors/yard equipment, traffic signals, and fluorescent fixtures. These products are designed with many features including a watertight O-ring seal, insulating boots for extremely harsh conditions, and 1- and 2-pole configurations.

Electrical In-Line & Panel Mount Fuse Holders Parts

FiltersFilters

Electrical In-Line & Panel Mount Fuse Holders Information Center

Description

Recently redesigned, the Littelfuse 600 V in-line watertight fuse holders allow maximum protection for high humidity and corrosive environments. The fuse holders are designed to be touch-safe and flexible for use in a variety of applications.

Features and Benefits

  • Design increases safety by facilitating individual device disconnection for easy servicing, eliminating shock risk
  • Increases efficiency by preventing faulted ballast from severely damaging fixture or device
  • Designed to meet IP67 touch-safe standards
  • Watertight O-ring seal
  • Variety of terminations available for flexible design
  • Insulating boots available for harsh environments

Applications

  • Street lighting and parking lot lighting
  • Sports lighting and various outdoor illuminated signs
  • Boat electrical circuits, tractors/yard equipment and general outdoor circuit protection (such as traffic signals, alley lighting and electric wheelchairs)

Recommended Fuses

LEB/LEX Series

  • Class CC Series: CCMR, KLDR, KLKR
  • Midget Series: BLF, BLN, FLM, FLQ, KLK, KLKD

LEC/LEY series

  • Class CC Series: CCMR, KLDR, KLKR