Safe distribution of power to multiple fuse holders in a compact design is a key objective for panel designers. The Littelfuse UL508 bus bar system eliminates most wire terminations in a time saving package. A power distribution block and associated conductors are no longer needed to feed multiple POWR-SAFE™ fuse holders.
Customization:This product is simple to integrate into one- and three-phase applications. It offers multiple pole configurations and amperage ratings to match the designer’s requirements. Instructions are included for bus bar cutting by the customer for further customization.
Individual power feed lugs are available which allow termination at any point along the bus bar.
- Decreases wiring terminations
- Small footprint reduces space requirements
- Reduces assembly time
- Prevents accidental finger exposure
- Quick and safe method of changing fuse holder configurations
- Allows for future expansion
- Improves troubleshooting
- Eliminates power distribution block
- RoHS compliant and lead (Pb) free
- Touch-safe design offers protection when replacing fuses
- Compact design
- 35 mm DIN-rail mountable
- Available in one and three phase configurations
- Can be cut down to optimal size
POWR Busbar Parts
Filters
Showing 1 to 12 of 35 Total Results
Part Number | Actions | Voltage Rating (V) |
---|
Part Number | Actions | Voltage Rating (V) | |
---|---|---|---|
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 | |||
600 |