Series: LPSM
Littelfuse LPSM POWR-SAFE Dead Front Fuse Holders Offer Maximum Safety Protection


The POWR-SAFE LPSM Series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. These fuse holders are intended to house Class CC and Midget-style fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LPSM series is DIN rail mountable and easily installed and removed with no additional fuse pullers or tools. The indicating fuse holders show blown fuse indication above 80 V.
- Meets dead front requirements
- 35 mm DIN rail mountable
- Compact design
- Easy removal
- Ventilated design
- Maximum safety for personnel
- Easy installation in various settings
- Ultimate flexibility, space-saving
- No fuse pullers or additional tools required
- Cooler operations
LPSM Parts
Filters
Showing 1 to 12 of 12 Total Results
Part Number | Actions | Fuse Type | Indicating | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Indicating | Agency Approvals | |
---|---|---|---|---|---|
Midget | No | cUR / RU / CSA | |||
Midget | Yes | cUR / RU / CSA | |||
Midget | No | cUR / RU / CSA | |||
Midget | Yes | RU / cUR / CSA | |||
Midget | No | cUR / RU / CSA | |||
Midget | Yes | cUR / RU / CSA | |||
Midget | No | cUR / RU / CSA | |||
Midget | Yes | cUR / RU / CSA |
LPSM Applications
- For use with Class CC and Midget style (10 x 38 mm) fuses