background-waves

Series: LPSC

Littelfuse LPSC POWR-SAFE Dead Front Fuse Holders Offer Maximum Safety Protection
Product Status| Activei
info

The POWR-SAFE LPSC series dead front fuse holders feature touch-safe protection for personnel when installing and removing fuses. These fuse holders are intended to house Class CC fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LPSC series is DIN rail mountable and easily installed and removed with no additional fuse pullers or tools. They are UL Listed for branch circuit protection. The indicating fuse holders show blown fuse indication above 80 V.

  • Meets dead front requirements
  • 35 mm DIN rail mountable
  • Compact design
  • Easy removal
  • Ventilated design
  • Maximum safety for personnel
  • Easy installation in various settings
  • Ultimate flexibility, space-saving
  • No fuse pullers or additional tools required
  • Cooler operation

LPSC Parts

FiltersFilters

LPSC Applications

Highlights Section

  • For use with Class CC fuses

Series: LPSC Resources