Series: LPHV
Littelfuse LPHV Dead Front Fuse Holders Offer Maximum Safety Protection


The LPHV Series dead front fuse holders are a touch-safe design providing protection to personnel when installing and removing fuses. They are intended to house midget-sized 1000 V fuses. These fuse holders are not designed for load break, but they are ideal for isolating photovoltaic module strings for maintenance and meet UL requirements for 1000 V solar fuse protection. The compact fuse holder mounts quickly onto a 35 mm DIN rail, decreasing panel layout and assembly time. They are available in 1-, 2-, 3-, and 4-pole configurations, or they can be connected together with a Littelfuse multi-pole assembly kit (sold separately). The LPHV series has been self-certified to stringent Littelfuse standards for applications upward of 1000 V dc. These fuse holders meet IEC 60269-2, -4, and -6 performance requirements.
- Touch-safe design
- 35 mm DIN rail mountable
- Compact design
- Easy removal
- Maximum safety for personnel
- Easy installation in various settings
- Ultimate flexibility, space-saving
- No fuse pullers or tools required for fuse removal
- No fuse pullers or tools required for fuse removal
- Meets IEC 60269-2, -4, -6 performance requirements
LPHV Parts
Filters
Part Number | Actions | Fuse Type | Indicating |
---|
Part Number | Actions | Fuse Type | Indicating | |
---|---|---|---|---|
Midget | No | |||
Midget | No | |||
Midget | No | |||
Midget | No |
LPHV Applications
- Combiner boxes
- Photovoltaic inverters
Series: LPHV Resources

Solar Product Catalog
Use this catalog to find high-voltage fuses, surge protection solutions, protection relays, and switches optimized for use in solar applications.

Solar Product Line Card - Mandarin
Chinese readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and