Series: LFPXV
Littelfuse LFPXV Dead Front Fuse Holders Offer Maximum Safety Protection

The LFPXV Series touch-safe dead front fuse holders are designed to hold 1500 V 10x85 mm fuses. These fuse holders are DIN rail mountable and easily removed with no additional fuse pullers or tools.
- Finger-safe design
- 35 mm DIN rail mountable
- Compact design
- Evaluated for use with copper alloy busbars
- Maximum safety for personnel
- Easy installation in various settings
- Ultimate flexibility, space-saving
- Improve reliability
- Compact design
LFPXV Parts
Filters
Showing 1 to 12 of 118 Total Results
Part Number | Actions | Fuse Type | Indicating | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Indicating | Agency Approvals | |
---|---|---|---|---|---|
LFPXV Applications
- For use with 1500 V 10x85 mm fuses
Series: LFPXV Resources

Updated
Solar Product Catalog
Use this catalog to find high-voltage fuses, surge protection solutions, protection relays, and switches optimized for use in solar applications.

Updated
Solar Product Line Card - Mandarin
Chinese readers can find fuses, mechanical switches, and ground fault protection solutions for solar arrays, inverters, combiners, and