The LFPSC POWR-SAFE series dead front fuse holders feature the IP20 touch-safe design for maximum protection to personnel. These fuse holders are intended to house Class CC 10 x 38 midget-style fuses. They are available in 1-, 2-, 3-, and 4-pole configurations and are offered in indicating and non-indicating options. The LFPSC series is DIN-rail mountable and easily installed and removed with no additional fuse pullers or tools. These high SCCR-rated fuse holders have a large clamping range with dual-wire-rated terminals.
- Meets dead front requirements
- 35 mm DIN-rail mountable
- Compact design
- Easy removal
- Dual LED indication
- Maximum safety for personnel
- Easy installation in various settings
- Ultimate flexibility, space-saving
- No fuse pullers or additional tools required
- Distinguishes polarity in dc applications
- 1-, 2-, 3- and 4-pole configurations
- Easy installation and fuse removal with no additional pullers or tools required
LFPSC Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | Fuse Type | Indicating | Agency Approvals |
---|
Part Number | Actions | Fuse Type | Indicating | Agency Approvals | |
---|---|---|---|---|---|
Midget | No | CSA / UL | |||
Midget | Yes | UL / CSA | |||
CSA / UL | |||||
Midget | Yes | CSA / UL | |||
Midget | No | CSA / UL | |||
Midget | Yes | CSA / UL | |||
Midget | No | CSA / UL | |||
Midget | Yes | CSA / UL |
LFPSC Applications
- For use with Class CC and Midget style (10 x 38 mm) fuses