background-waves

Series: ZCASE - BMZ

32V Bolt-Down Battery-Mounted Fuse Holder
Product Status| Activei
info

It's quick and easy to add multiple ZCASE® single bolt-down fuses to a post-style battery using the ZCASE® BMZ Series 32V Bolt-Down Battery-Mounted Fuse Holder. Available in 2-way and 3-way busbar configurations, the BMZ Series fuse holder features a compact design, so there's no need to wire in a separate fuse holder or power distribution module (PDM). Circuits can be added to the battery using wired ring terminals. Plus, thanks to the insulated bolts, there's no need for specialized nylon nuts. You can assemble the compatible ZCASE® single fuses (sold separately) using standard M8 threaded hardware (included in kits, not included with component parts).

  • Works with ZCASE® single bolt-down fuses, allowing circuits to be added to a post-style battery using cables with wired ring terminals
  • Battery terminal mount connects to either a 2-way or 3-way busbar and stud assembly, making it simple to mount multiple ZCASE® fuses to a battery post
  • Insulated bolts eliminate the need for nylon nuts and allow fuse assembly with standard M8 threaded hardware included in kits
  • Compact design eliminates the need to wire in a separate fuse holder or power distribution module
  • Maximum total continuous current is 275 amps

ZCASE - BMZ Parts

FiltersFilters

ZCASE - BMZ Applications

Highlights Section

  • Starter Fusing

Series: ZCASE - BMZ Resources

ZCASE - BMZ Related Products

Alternates