Thanks to its flexible cover, the MIDI® Flex Series 58 V Bolt-Down Fuse Holder makes it simple to install up to a 200 A MIDI® fuse. Its cover features 6 different positions for cable entry and accommodates large wire sizes and ring terminal stack up.
This bolt-down fuse holder has a dovetail feature on the sides that lets you connect multiple MIDI® Flex Series fuse holders. Busbars for multi-fuse applications are available (sold separately) so you can create a fused automotive power distribution block. MIDI® Flex Series fuse holders can also be combined with MEGA® Flex Series fuse holders (sold separately) for a high- and low-amperage solution.
- Compatible with MIDI® bolt-down fuses up to 200 A (sold separately unless indicated)
- Flexible cover allows cable entry at 6 different locations, simplifying installation and accommodating large wire sizes and ring terminal stack up
- Use dovetail feature to connect multiple Flex series fuse holders and create a fused power distribution block
- Slots molded into the base enable secure tie-wrap mounting
- Zinc-plated steel M5 studs and hex nuts
- Bolt-down fuse holder base features M4 mounting holes
- UL 94 V-0 flammability rating
MIDI-Flex Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Agency Approval - Shock | Flammability Rating | Ignition protection | Input Terminals | Output Terminals |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Current Rating (Continuous) in Amps | Voltage Rating (V) | Wire Size
| Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Agency Approval - Shock | Flammability Rating | Ignition protection | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bolt Down | MIDI | 200 | 150 | 58 | Recommended Wire Size: 8 mm² to 35 mm² (sold separately) | 125 | -40 | Fuse Stud: 3 - 5Nm | UL 94 V-0 | V-0 | M5 | M5 | ||||
Bolt Down | MIDI | 200 | 150 | 58 | Fuse Stud: 3 - 5Nm | UL 94 V-0 | M5 | M5 | ||||||||
Bolt Down | MIDI | 200 | 150 | 58 | UL 94 V-0 | V-0 | M5 | M5 | ||||||||
Bolt Down | MIDI | 200 | UL 94 V-0 | |||||||||||||
Bolt Down | MIDI | 200 | UL 94 V-0 | |||||||||||||
Bolt Down | MIDI | 200 | UL 94 V-0 | |||||||||||||
Bolt Down | MIDI | 200 | UL 94 V-0 |
MIDI-Flex Applications
- Battery and Alternator Connections
Series: MIDI-Flex Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.

New Littelfuse & Cole Hersee Retail Packaged Product Offerings spotlight
Discover vehicle power control and circuit protection products Littelfuse and Cole Hersee supplies for in-store sales.