background-waves

02981006ZXT

Product Status| Obsoletei
Obsolete Since: | 6/19/2020

02981006ZXT

MEGA FUSE HOLDER 6MM | Series: MEGA - 298 Bolt-Down
info

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features interconnecting pins on side of fuse block for secure multiple block configurations. Includes M8 threaded studs and hex nuts with lock washers. Fuse not included.

PropertyValue
Current Rating (Continuous) in Amps
500
Fuse Type
MEGA (298)
Current Rating Max (A)
500
Mounting Method
Bolt-Down
Holder Family
Bolt Down
Agency Approvals
32
Mount Method
Bolt Down

02981006ZXT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
02981006ZXTMEGA FUSE HOLDER 6MM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.