The new Littelfuse Class T fuse blocks offer many advantages over previous generations that are noted in the features and benefits section. Of particular value is the space savings these new blocks provide.
Compact design means increased space savings
DIN Rail releasable for all 30 A-60 A fuse blocks
Only one hand is required to release from DIN Rail (lock open lock closed)
Molded phenolic base
Steel reinforcing springs supplied as standard provide low resistance connection and long-range reliability
Larger blocks employ integral heat sink for maximum heat dissipation
Universal mounting holes make for easy replacement
Space-saving design
Universal mounting holes for easy replacement
One hand release from DIN rail for 30–60 A fuses
Reinforced fuse clips are standard
Covers available for most amperages to enhance safety
Both hex and slot set screw options available on 60 A box lugs