background-waves

0799C001ZXS

Product Status| Activei

0799C001ZXS

CF8 Fuse Holder 4-Gang | Series: CF8 - 799
info

Thanks to its compact design, the CF8 799 Series 58V 4-Pole High-Amp Bolt-Down Fuse Holder and Power Distribution Block is ideal for primary branch fusing close to a battery where space is limited. The multi-fuse holder can also be used for unfused or fused power distribution as well as power distribution ground return systems.

Compatible with CF8 battery terminal fuses (sold separately) up to 300 amps, this high-amp distribution block features zinc-plated steel M8 studs that permit the use of standard installation hardware (not included). The 4 studs are electrically connected by a tin-plated copper busbar that's molded into the body for rigidity. M8.5 mounting holes in the UL 94 V-0-rated body simplify installation.

PropertyValue
Voltage Rating (V)
58
Current Rating Max (A)
300
Current Rating (Continuous) in Amps
225
Flammability Rating
UL 94 V-0
Input Terminals
M8
Mounting Method
Bolt Down
Output Terminals
M8

0799C001ZXS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0799C001ZXSCF8 Fuse Holder 4-Gang

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.