SD ATO® Fuse Blocks provide a cost effective, consolidated circuit protection solution. Designed to accept standard ATO® fuses, these products ensure the safe distribution of power throughout an application. Integrated LED blown fuse indicators allow for quick maintenance, preventing troubleshooting & equipment downtime. These products are RoHS compliant. Fuses sold seperately.
- LED blown fuse indicators
- Snap-on insulating cover (included)
- Centralizes wiring to a convenient location
- Insulating cover provides circuitry protection
- Continuous current rating of 100A
SD ATO® Parts
Filters
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Voltage Rating (V) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Input Terminals | Output Terminals |
---|
Part Number | Actions | Mounting Method | Fuse Type | Current Rating Max (A) | Voltage Rating (V) | Temperature Maximum (°C) | Temperature Minimum (°C) | Recommended Torque | Input Terminals | Output Terminals | |
---|---|---|---|---|---|---|---|---|---|---|---|
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade | |||
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade | |||
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade | |||
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade | |||
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade | |||
Bolt-Down | ATO | 100 | 32 | 85 | -20 | 8 in-lb (0.9Nm) | 10-32 Stud | 6.3mm Blade |
SD ATO® Applications
- Centralized distribution for accessory circuits
- Ideal solution for DIY projects
Series: SD ATO Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.

SD - ST Fuse Blocks Spotlight
Learn about these cost-effective solutions for centralizing power distribution and circuit protection in vehicles with internal combustion engines.