The Glass FBG Series 32V Multi-Pole Bolt-Down SFE/30410 Type Glass Fuse Block is compatible with SFE glass fuses and 30410 type circuit breakers (sold separately). This multi-pole automotive glass fuse holder comes in a variety of configurations, including 4-pole, 5-pole, 6-pole, and 8-pole versions. Brass screws and terminals help ensure reliable fuse connections.
- Accepts SFE glass fuses and 30410 type circuit breakers (sold separately)
- Bolt-down mountable, multi-pole fuse block holds multiple automotive glass fuses
- Available in a variety of configurations, including 4-pole, 5-pole, 6-pole, and 8-pole fuse block options
- 4-pole glass fuse blocks are available with a 30A max current rating or a 50A max current rating
- Brass screws and terminals
Glass-FBG Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Fuse Type | Contacts | Input Terminals | Output Terminals | Hardware |
---|
Part Number | Actions | Fuse Type | Contacts | Input Terminals | Output Terminals | Hardware | |
---|---|---|---|---|---|---|---|
Glass | Brass | Screw | Screw | Brass | |||
Glass | Screw | Screw | Brass | ||||
Glass | Screw | Screw | Brass | ||||
Glass | Screw | Screw | Brass |
Glass-FBG Applications
- Accessory Circuits
- Classic Cars
- Marine
Series: Glass-FBG Resources

Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.

Fuse Holder Brochure
Find solutions for securing, protecting, and connecting fuses used for overcurrent protection in passenger and commercial vehicles.