background-waves

05200001

Product Status| Obsoletei

05200001

ACS FUSE CLIP 5X20 MM | Series: 445 030 520
info
PropertyValue
Current Rating (Continuous) in Amps
10
Indicating
No
Current Rating Max (A)
10
Holder Family
PC Mount
Mounting Method
PC Mount
Maximum AC Voltage (V)
250
For Product Category Type
5x20mm
Package Code
H
Voltage Rating (V)
250

05200001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
05200001MACS FUSE CLIP 5X20 MMRoHS8/23/2010Pb-Free10/25/2011No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.