background-waves

MHP-TAT18-9-77N

Product Status| Activei

MHP-TAT18-9-77N

MHP-TAT18-9-77 | Series: MHP-TAT18
info

The new MHP Metal Hybrid PPTC device, MHP-TAT18, offers a 9VDC rating and a higher current rating than typical MHP-TAM device. This helps to meet the battery safety requirements of higher-capacity LiP and prismatic batteries found in the latest gaming PC and ultra-book products. Hybrid MHP technology connects a bimetal protector in parallel with a Polymeric Positive Temperature Coefficient (PPTC) device. The resulting MHP-TAT18 (Thermal Activation) series helps to provide resettable overtemperature protection, while utilizing the PPTC device to act as a heater and to help keep the bimetal latched until the fault is removed.

PropertyValue
Activation Temperature (Typical) (°C)
77
Reset Temperature (Min) (°C)
40
Reset Temp ∆T (°C)
10
Reference Resistance (25°C) mΩ
2.5 Max
Contact Ratings
DC9V/30A
Breaking Capacity (A)
DC5V/80A
Leakage Current (@3V) (MAX) (mA)
200
Profile Height (Y-Axis) (In)
0.045
Profile Height (Y-Axis) (mm)
1.05
Length (X-Axis) (mm)
10.9 - 11.5
Width (Z-Axis) (In)
0.148 - 0.151
Width (Z-Axis) (mm)
3.75 - 3.85
Operating Temperature
-30° to 100°C
  • High current capacity with low resistance
  • Overtemperature and overcurrent protection
  • Multiple activation temperature ratings (72°C, 77°C, 82°C, 85°C, 90°C)
  • Compact size (5.8x 3.8x1.15 mm) allows for ultrathin battery pack designs
  • Evaluated to UL 60730-1 and UL 60730-2-9, CAN/ CSA E60730-1, CAN/CSA E730-2-9 and IEC 60730-1 and IEC 60730-2-9

MHP-TAT18-9-77N Applications

Highlights Section

  • Gaming PCs
  • Notebook PCs
  • Ultrabook
  • Tablets
  • Battery-powered portable devices

MHP-TAT18-9-77N Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4656-000MHP-TAT18-9-77RoHS2/13/2019Pb-Free2/13/2019Pdf IconCoC_RoHS10_RF4656-000_MHP-TAT18-9-77Yes2/13/2019Pdf IconIPC_MHP-TAT18

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.