

HCB-850 series are reliable circuit protection solutions designed for various electrical applications. Available in 1, 2, and
3-pole configurations, these breakers range from 10 to 60 amperes, providing versatility for both residential and commercial
use. Engineered for durability and safety, HCB Breakers ensure optimal performance while protecting your electrical
systems from overloads and short circuits.
- Thermal-Magnetic Circuit Breakers
- Can be flush-, surface-, or DIN rail-mounted
- Termination options include lug or ¼” quick connects
- Automatically open a circuit under overload or short circuit conditions
- Helps streamline installation
- To meet a broad range of system needs
HCB-850 Parts
Filters
Showing 1 to 12 of 60 Total Results
Part Number | Actions | Rated Current (A) | Rated Voltage | Power Pole Terminations | Mounting Method |
---|
Part Number | Actions | Rated Current (A) | Rated Voltage | Power Pole Terminations | Mounting Method | |
---|---|---|---|---|---|---|
10 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
10 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
15 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
15 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
20 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
20 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
25 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
25 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
30 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
30 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface | |||
35 | 120/240 V ac | Aluminum Box Lugs | DIN Rail / Flush / Surface | |||
35 | 120/240 V ac | Quad .0250” Quick Connects | DIN Rail / Flush / Surface |
HCB-850 Applications
- HVAC/R
- Food & Beverage
- Industrial Machinery
- Material Handling