background-waves

MINI Style

What is a MINI® circuit breaker? Designed to fit in a MINI® blade fuse block or panel, a MINI® circuit breaker is used primarily as a wiring harness protector in 12 V automotive systems. Look to our MIB series for non-cycling (modified reset) automotive circuit breakers or to our MINI® Blade Circuit Breakers series for cycling (auto reset) and non-cycling circuit breakers with plated steel housings. Our portfolio also includes cycling and non-cycling circuit breakers with plastic housings. Browse below to find MINI® circuit breakers for wiper motors, headlamps, power windows, power seats, and more.
  • Available with plated steel or plastic housing
  • 5 A to 30 A current ratings

MINI Style Parts

FiltersFilters