background-waves

MAXI Style

Designed to fit a MAXI® blade fuse block or panel, our MAXI® circuit breaker options can be used as direct factory replacements for many domestic OEM applications. Available in SAE Type I cycling circuit breaker (automatic reset) or Type II non-cycling circuit breaker (modified reset) configurations, MAXI® circuit breakers are used primarily as wiring harness protectors in 12 V automotive systems. Browse below to find 20 A MAXI® circuit breakers for cooling fans, 30 A MAXI® circuit breakers for headlamps and wipers, 40 A MAXI® circuit breakers for heavy-truck applications, and more.
  • Replacement MAXI® circuit breakers meet OEM requirements
  • All options conform to SAE J553C standards

MAXI Style Parts

FiltersFilters

MAXI Style Resources