Direct replacement for many OEM applications. Designed for glass fuses without physical alteration in the system. Fits 1inch fuse clips. SAE Type II non-cycling used primarily as a wiring harness protector in 12 volt DC automotive systems. Conforms to SAE J355C standard.
CBF Parts
Filters
Showing 1 to 12 of 14 Total Results
Part Number | Actions | Current Rating Max (A) |
---|
Part Number | Actions | Current Rating Max (A) | |
---|---|---|---|
10 | |||
10 | |||
15 | |||
15 | |||
20 | |||
20 | |||
25 | |||
25 | |||
30 | |||
30 | |||
35 | |||
35 |