background-waves

Glass

Littelfuse offers a wide variety of automotive circuit breakers and fuses that are designed for direct replacement in many OEM applications. Our glass fuse circuit breakers are made for glass fuses without physical alteration in the system. These glass-fuse-type circuit breaker options are used primarily as wiring harness protectors in 12 V dc automotive systems.
  • Available with current ratings from 10 A to 40 A
  • SAE Type II non-cycling circuit breakers for glass fuses
  • All glass circuit breaker options conform to SAE J553C standards

Glass Parts

FiltersFilters

10onClick
40onClick

Glass Resources