background-waves

0185120.XP

Product Status| Activei

0185120.XP

Circuit Breaker, High-Amp Type III 120A | Series: Hi-Amp Thermo Plastic Circuit Breakers
info
These high amp circuit breakers are typically used in auxiliary and accessory circuits for trucks, buses,RVs and marine applications in battery charger systems and DC audio systems. All high amp circuit breakers comply with the SAE J1117 and J1625 standard for ignition protection.

• Agency Approvals: UL Approved for all amp ratings at 32V DC
• Interrupting Rating: 3000A @30V DC
• Ignition Protection: SAE J1625 and J1171
• Material: Thermoset Plastic UL Rating 94VO
• Temperature Range: -32C to 92C
• RoHS Compliant.
• Waterproof
PropertyValue
Voltage Rating (V)
12
Mounting Method
Bolt-Down
Housing
Thermoset Plastic UL Rating 94VO

0185120.XP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0185120.XPCircuit Breaker, High-Amp Type III 120A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.