background-waves

0185070.X

Product Status| Activei

0185070.X

Circuit Breaker, High-Amp Type III 70A | Series: Hi-Amp Thermo Plastic Circuit Breakers
info
PropertyValue
Voltage Rating (V)
12
Mounting Method
Bolt-Down
Housing
Thermoset Plastic UL Rating 94VO

0185070.X Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0185070.XCircuit Breaker, High-Amp Type III 70A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.