Box

Automotive circuit breakers are a cost-effective way to achieve repeatable, reliable circuit protection. We offer different styles of circuit breakers for automotive applications, including 12 V and 24 V box-style circuit breakers for underhood or chassis-mounted circuit secondary protection and a Hi-Amp series of waterproof, high-current DC circuit breakers for auxiliary and accessory circuits in trucks, buses, and marine applications. Our flexible automotive circuit breaker solutions give you what you need to protect wiring, electrical equipment, and vehicle subsystems.
- Box-style circuit breakers are available in multiple current ratings, waterproof configurations, and mounting styles
- Hi-Amp series circuit breakers comply with SAE J1117 and J1625 standards for ignition protection
Box Parts
Filters
Showing 1 to 12 of 73 Total Results
Part Number | Actions | Voltage Rating (V) | Input Terminals | Mounting Method | Current Rating Max (A) | Housing |
---|
Part Number | Actions | Voltage Rating (V) | Input Terminals | Mounting Method | Current Rating Max (A) | Housing | |
---|---|---|---|---|---|---|---|
12 | 10-32 studs | Bolt-Down | 10 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 10 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 15 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 15 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 15 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 20 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 20 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 20 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 25 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 25 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 30 | Plated Steel | |||
12 | 10-32 studs | Bolt-Down | 30 | Plated Steel |