background-waves

22725-01

Product Status| Activei

22725-01

CIRCUIT BREAKER TYPE 1 AUTO RESET 25A | Series: ATO Blade Circuit Breakers
info
These products function identically and have same internal components as OEM breakers but offer the versatility of snap off terminals for greater flexibility. SAE Type II modified reset used primarily as a wiring harness protector in 12 volt DC automotive systems. Meets OEM requirements. Conforms to SAE J553C standard. Designed to mount in ATO style fuse blocks and panels.
PropertyValue
Current Rating Max (A)
25
Mounting Method
Blade

22725-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
22725-01CIRCUIT BREAKER TYPE 1 AUTO RESET 25A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.