background-waves

ATO

Our ATO(R); automotive circuit breakers are designed to mount in ATO (R); fuse blocks and panels. These blade-style circuit breakers meet OEM requirements and conform to SAE J553 or J553C standards. Our portfolio of ATO® circuit breakers includes both Type 1 automatic reset circuit breakers and Type 2 modified reset circuit breakers that are primarily used as wiring harness protectors in 12 V dc automotive systems.
  • Circuit breakers designed to meet OEM requirements
  • Options with snap-off terminals work identically to OEM circuit breakers but offer versatility

ATO Parts

FiltersFilters

ATO Resources