Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Rechargeable lithium ion battery protectors work in power tools, smart vacuums, two-way radios, e-bikes, and uninterruptible power supplies. The Li-ion battery protectors produced by Littelfuse take the form of three-terminal surface mount fuses. The devices include a heater that raises the temperature of the fuse element when an integrated circuit (IC) or field effect transistor (FET) detector detects an overcurrent or overvoltage event.
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals |
---|
Part Number | Actions | Size Code (mm/in) | Irated (A) | Cells in Series | VOP(V) | Ibreak (A) | Vmax(Vdc) | Resistance of Fuse Element | Rheater(Ω) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
4030(1612) | 12 | 2 | 4.0~9.0 | 50 | 36 | 1.5~3.5 | 2.0~3.2 | cURus / TUV | |||
4030(1612) | 12 | 3 | 7.4~13.8 | 50 | 36 | 1.5~3.5 | 5.7~9.9 | cURus / TUV | |||
4030(1612) | 12 | 4 | 10.5~19.6 | 50 | 36 | 1.5~3.5 | 11.2~20.0 | cURus / TUV | |||
4030(1612) | 15 | 1 | 3.0~4.5 | 50 | 36 | 1.0~3.0 | 0.6~1.5 | cURus / TUV | |||
4030(1612) | 15 | 2 | 5.0~9.0 | 50 | 36 | 1.0~3.0 | 2.2~3.3 | cURus / TUV | |||
4030(1612) | 15 | 3 | 7.4~13.8 | 50 | 36 | 1.0~3.0 | 5.5~8.4 | cURus / TUV | |||
4030(1612) | 15 | 4 | 10.5~19.6 | 50 | 36 | 1.0~3.0 | 10.4~15.8 | cURus / TUV | |||
4030(1612) | 15 | 5 | 14.4~23.5 | 50 | 36 | 1.0~3.0 | 17.9~29.1 | cURus / TUV | |||
4030(1612) | 22 | 1 | 3.5~4.7 | 50 | 36 | 0.5~2.5 | 0.55~1.3 | ||||
4030(1612) | 22 | 2 | 6.0~9.2 | 50 | 36 | 0.5~2.5 | 2.1~3.8 | ||||
4030(1612) | 22 | 3 | 9.0~13.8 | 50 | 36 | 0.5~2.5 | 4.8~8.6 | ||||
4030(1612) | 22 | 4 | 12.0~18.5 | 50 | 36 | 0.5~2.5 | 8.6~15.2 |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.