background-waves

LTFD6001-01

Product Status| Activei

LTFD6001-01

ACS 60VDC 800A L17T DISCONNECT SWITCH | Series: LTFD 6001
info
Littelfuse's compact LTFD Series holders are designed for use as a combination fuseholder and disconnect switch for telecommunications equipment. The rugged unit utilizes a pull-out fuse carrier to safely disconnect power and provide easy fuse replacement.
PropertyValue
Fuse Type
Telecom
Indicating
No
Fuse Category
Telecom
Fusible
Yes
Current Rating Max (A)
800
Mounting Method
Disconnect
Recommended Wire Torque
120 ft-lbs
Stud Torque in lbs
132
Stud Torque in N-m
15

LTFD6001-01 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LTFD6001ZX01ACS 60VDC 800A L17T DISCONNECT SWITCH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.