background-waves

LTFD1200-01A

Product Status| Activei

LTFD1200-01A

ACS 60VDC 1200A L17T DISCONNECT W/ALARM | Series: LTFD 1200
info
Littelfuse's compact LTFD Series holders are designed for use as a combination fuseholder and disconnect switch for telecommunications equipment. The rugged unit utilizes a pull-out fuse carrier to safely disconnect power and provide easy fuse replacement.
PropertyValue
Fuse Type
Telecom
Indicating
No
Fuse Category
Telecom
Fusible
Yes
Current Rating Max (A)
1200
Mounting Method
Disconnect

LTFD1200-01A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LTFD1200ZX01AACS 60VDC 1200A L17T DISCONNECT W/ALARMRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.