background-waves

LTFD1200-1

Product Status| Activei

LTFD1200-1

ACS 60VDC 1200A L17T DISCONNECT SWITCH | Series: LTFD 1200
info
Littelfuse's compact LTFD Series holders are designed for use as a combination fuseholder and disconnect switch for telecommunications equipment. The rugged unit utilizes a pull-out fuse carrier to safely disconnect power and provide easy fuse replacement.
PropertyValue
Fuse Type
Plug
Indicating
No
Fuse Category
General Purpose
Fusible
Yes
Current Rating Max (A)
15
Mounting Method
Box Cover
UL Class
Plug

LTFD1200-1 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LTFD1200ZX01ACS 60VDC 1200A L17T DISCONNECT SWITCHRoHSPb-FreeNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.