background-waves

LTFD101-4

Product Status| Activei

LTFD101-4

ACS 80VDC 100A TLS DISCONNECT W/CLIP | Series: LTFD 101
info
Littelfuse’s compact LTFD 101 fuseholders for TLS fuses are designed for quick installation into telecom equipment panels. Their modular design fits into spaces originally designed for circuit breakers and they can be front panel mounted or rear mounted using bullet connectors. The innovative new pull-out design eliminates the need for tools to replace fuses and includes an alarm signaling circuit to identify the blown fuse.
PropertyValue
Fuse Type
Telecom
Indicating
No
Fuse Category
Telecom
Fusible
Yes
Current Rating Max (A)
100
Mounting Method
Disconnect
  • Extremely compact
  • Quick mounting
  • Replaces circuit breakers
  • Includes alarm signaling circuit

LTFD101-4 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LTFD0101ZX4ACS 80VDC 100A TLS DISCONNECT W/CLIP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.