background-waves

OMN4BP

Product Status| Activei

OMN4BP

ACS OMNI-BLOK HLDR 4 POLE CRD | Series: OMNI-BLOCK Carded
info
For 1/4" x 1-1/4" glass fuses. Available in one through twelve pole units. Units may be easily broken apart as needed to obtain the desired number of poles. Rated at 20 amps, 300 volts. “354” series is bulk, “OMN” series is carded.
PropertyValue
Current Rating (Continuous) in Amps
30
Holder Family
Fuse Block
Agency Approvals
600
Fuse Type
Cylindrical
For Product Category Type
3AG/3AB (6.3x32mm)
Mount Method
Panel Mount

OMN4BP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0OMN0004XPACS OMNI-BLOK HLDR 4 POLE CRD

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.