background-waves

MS7H1500C

Product Status| Activei

MS7H1500C

INDICATOR SWITCH SQUARE BODY 1500V | Series: MS Series High Speed Fuse Microswitch
info

Littelfuse MS Series external mount Microswitches offer permanent blown fuse indication to PSR Series High-Speed Square-Body Semiconductor Fuses. They have one normally open (N.O.) and one normally closed (N.C.) contact rated for 4A, 250Vac.

These microswitches have a visual red flap or arm indicator that releases after fuse blown condition and can also be used for resetting the microswitch contacts.

PropertyValue
Indicating
Yes
Operating Temperature
-25° to 125°C
Termination Type
Quick Connect
Humidity
85 %
Interupt Voltage Type
AC
interrupt Voltage Type AC/DC) - 2
DC
Operating Temperature Maximum Fahrenheit
257
Operating Temperature Minimum Fahrenheit
-13
  • Designed to fit PSR Series Fuse Case Sizes 70 - 73
  • Internal microswitch UL Recognized
  • Red flap visual indicator and contact reset mechanism

MS7H1500C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MS7H1500CINDICATOR SWITCH SQUARE BODY 1500VRoHS12/11/2019Pb-Free12/11/2019Pdf IconCoC_RoHS10_MS7H1500CPdf IconREACH_SVHC Declaration_MS7H1500CDoes Not ContainNoPdf IconIPC_MS7H1500C

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.