Littelfuse MS series external mount microswitches offer permanent blown fuse indication to PSR and PSX series high-speed square-body semiconductor fuses. They have one normally open (N.O.) and one normally closed (N.C.) contact rated for 4 A, 250 V ac. These microswitches have a visual red flap or arm indicator that releases after fuse blown condition and can also be used for resetting the microswitch contacts.
- Available in three sizes to fit PSR and PSX series fuses
- Internal microswitch UL recognized
- Red flap visual indicator and contact reset mechanism
- Available in three sizes to fit PSR and PSX series fuses
- Internal microswitch UL recognized
- Red flap visual indicator and contact reset mechanism
MS Series High Speed Fuse Microswitch Parts
Filters
Showing 1 to 3 of 3 Total Results
Part Number | Actions | Indicating | Fuse Class | Operating Temperature | Termination Type | Humidity |
---|
Part Number | Actions | Indicating | Fuse Class | Operating Temperature | Termination Type | Humidity | |
---|---|---|---|---|---|---|---|
Yes | -25° to 125°C | Quick Connect | 85 % | ||||
Yes | -25° to 125°C | Quick Connect | 85 % | ||||
Yes | -25° to 125°C | Quick Connect | 85 % |