background-waves

Series: LSFC

Spare Fuse Cabinet
Product Status| Activei
info
Sturdy steel cabinet holds spare fuses. Cabinet can be locked to prevent unauthorized access and is weather stripped to reduce the accumulation of dust, dirt and moisture. Convenient inventory card located inside door. Measures 30” H x 24” D. Keyhole mounting mounting holes 16” on center for easy installation.
  • Holds 720 (144 5-packs) of the most popular glass, ceramic, and automotive fuses
  • Designed to save space—measures 14"H × 9"W × 4"D Suitable for wall or counter mounting
  • Includes cross reference, product identification guide, and back-up card for easy reordering
  • Expandable with modular section that can hold 240 fuses (48 5-packs) per section

LSFC Parts

FiltersFilters

Series: LSFC Resources