background-waves

LSCR103

Product Status| Activei

LSCR103

1000V General Purpose Fuse Stud 1200A | Series: LSCR
info
Littelfuse LSCR Series is a comprehensive line of modular fuse blocks, designed to accommodate a wide range of High-Speed and UL Power Fuses. These LSCR Series blocks have modular stud type design that enables easy mounting in panel boards. LSCR Series blocks are CE Certified and RoHS Compliant.
PropertyValue
Fuse Type
High-Speed Fuses | Class T Fuses
Indicating
No
Fuse Category
Semiconductor
Current Rating Max (A)
1200
Max VAC (V)
1000
Max VDC (V)
1000
Mounting Method
Bolt-In
  • Modular design reduces inventory requirements
  • Sold in pairs for convenience
  • Supplied with nut and belleville washer
  • Constructed of molded phenolic (with plated steel studs) provide greater heat dissipation.

LSCR103 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSCR1031000V General Purpose Fuse Stud 1200ARoHS3/8/2021Pb-Free3/8/2021Pdf IconCoC_RoHS9_LSCR103Pdf IconREACH211_Declaration_Contain-_LSCR103ContainsNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.