background-waves

LSCR102

Product Status| Activei

LSCR102

1000V General Purpose Fuse Stud 800A | Series: LSCR
info
Littelfuse LSCR Series is a comprehensive line of modular fuse blocks, designed to accommodate a wide range of High-Speed and UL Power Fuses. These LSCR Series blocks have modular stud type design that enables easy mounting in panel boards. LSCR Series blocks are CE Certified and RoHS Compliant.
PropertyValue
Fuse Type
High-Speed Fuses | Class T Fuses
Indicating
No
Fuse Category
Semiconductor
Current Rating Max (A)
800
Max VAC (V)
1000
Max VDC (V)
1500
Mounting Method
Bolt-In
  • Modular design reduces inventory requirements
  • Sold in pairs for convenience
  • Supplied with nut and belleville washer
  • Constructed of molded phenolic (with plated steel studs) provide greater heat dissipation.

LSCR102 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSCR1021000V General Purpose Fuse Stud 800ARoHS3/8/2021Pb-Free3/8/2021Pdf IconCoC_RoHS10_LSCR102Pdf IconREACH_SVHC Declaration_LSCR102Does Not ContainNoPdf IconIPC_LSCR102

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.