background-waves

LSCR101

Product Status| Activei

LSCR101

1000V General Purpose Fuse Stud 400A | Series: LSCR
info
Littelfuse LSCR Series is a comprehensive line of modular fuse blocks, designed to accommodate a wide range of High-Speed and UL Power Fuses. These LSCR Series blocks have modular stud type design that enables easy mounting in panel boards. LSCR Series blocks are CE Certified and RoHS Compliant.
PropertyValue
Fuse Type
High-Speed Fuses | Class T Fuses
Indicating
No
Fuse Category
Semiconductor
Current Rating Max (A)
400
Max VAC (V)
700
Max VDC (V)
700
Mounting Method
Bolt-In
  • Modular design reduces inventory requirements
  • Sold in pairs for convenience
  • Supplied with nut and belleville washer
  • Constructed of molded phenolic (with plated steel studs) provide greater heat dissapation

LSCR101 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSCR1011000V General Purpose Fuse Stud 400ARoHS3/8/2021Pb-Free3/8/2021Pdf IconCoC_RoHS10_LSCR101Pdf IconREACH211_Declaration_LSCR101Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.