background-waves

LSCR002

Product Status| Activei

LSCR002

1CS 700V SEMICONDUCTOR BLOCK 800A | Series: LSCR
info
Littelfuse LSCR Series is a comprehensive line of modular fuse blocks, designed to accommodate a wide range of High-Speed and UL Power Fuses. These LSCR Series blocks have modular stud type design that enables easy mounting in panel boards. LSCR Series blocks are CE Certified and RoHS Compliant.
PropertyValue
Fuse Type
High-Speed Fuses | Class T Fuses
Indicating
No
Fuse Category
Semiconductor
Current Rating Max (A)
800
Max VAC (V)
700
Max VDC (V)
1500
Mounting Method
Bolt-In
Maximum AC Voltage
700
Maximum DC Voltage (V)
1500
  • Modular design reduces inventory requirements
  • Sold in pairs for convenience
  • Supplied with nut and belleville washer
  • Constructed of molded phenolic (with plated steel studs) provide greater heat dissipation.

LSCR002 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LSCR0021CS 700V SEMICONDUCTOR BLOCK 800ARoHSPb-FreePdf IconCoC_RoHS10_LSCR002Pdf IconREACH_SVHC Declaration_LSCR002Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.