background-waves

LFR600301P

Product Status| Activei

LFR600301P

600V CLASS R BLOCK 30A 1P P-PLATE TERM | Series: LFR
info

The new Littelfuse Class H and R blocks offer many advantages over previous generations that are noted in the features and benefits section. Class H and Class R fuse blocks are dimensionally the same, but Class R blocks incorporate a rejection feature, which only allows Class R fuses to be inserted.

PropertyValue
Fuse Type
Class R
Indicating
No
Ampere Rating
30
Fuse Category
General Purpose
Fusible
Yes
Holder Family
Fuse Block
Current Rating Max (A)
30
Max VAC (V)
600
Max VDC (V)
600
Mounting Method
Bolt-In DIN Rail
UL Class
R
Maximum AC Voltage
600
Maximum DC Voltage (V)
600
Current Rating (Continuous) in Amps
30
  • Indication offered on most 250V and 600V versions
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Universal mounting holes make for easy replacement
  • Clip designs maximize electrical contact and minimize heat rise
  • Reinforcing clips are standard on all Class R fuse blocks

LFR600301P Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFR600301P600V CLASS R BLOCK 30A 1P P-PLATE TERM

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.