background-waves

LFR250602C

Product Status| Activei

LFR250602C

250V CLASS R BLOCK 60A 2 POLE | Series: LFR
info

The new Littelfuse Class H and R blocks offer many advantages over previous generations that are noted in the features and benefits section. Class H and Class R fuse blocks are dimensionally the same, but Class R blocks incorporate a rejection feature, which only allows Class R fuses to be inserted.

PropertyValue
Fuse Type
Class R
Indicating
No
Ampere Rating
60
Fuse Category
General Purpose
Fusible
Yes
Holder Family
Fuse Block
Current Rating Max (A)
60
Max VAC (V)
250
Max VDC (V)
250
Mounting Method
Bolt-In DIN Rail
Maximum AC Voltage
250
Maximum DC Voltage (V)
250
Current Rating (Continuous) in Amps
60
  • Indication offered on most 250V and 600V versions
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Universal mounting holes make for easy replacement
  • Clip designs maximize electrical contact and minimize heat rise
  • Reinforcing clips are standard on all Class R fuse blocks

LFR250602C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFR250602C250V CLASS R BLOCK 60A 2 POLERoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.