background-waves

LFR250302S

Product Status| Activei

LFR250302S

250V CLASS R BLOCK 30A 2 POLE | Series: LFR
info

The new Littelfuse Class H and R blocks offer many advantages over previous generations that are noted in the features and benefits section. Class H and Class R fuse blocks are dimensionally the same, but Class R blocks incorporate a rejection feature, which only allows Class R fuses to be inserted.

PropertyValue
Fuse Type
Class R
Indicating
No
Fuse Category
General Purpose
Current Rating Max (A)
30
Mounting Method
Bolt-In DIN Rail
UL Class
R
Maximum AC Voltage
250
Maximum DC Voltage (V)
250
  • Indication offered on most 250V and 600V versions
  • DIN Rail releasable for all non-knife blade style fuses
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Universal mounting holes make for easy replacement
  • Clip designs maximize electrical contact and minimize heat rise
  • Reinforcing clips are standard on all Class R fuse blocks

LFR250302S Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LFR250302S250V CLASS R BLOCK 30A 2 POLERoHS7/10/2012Pb-Free7/10/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.